6PK 6" 10W 5CCT SELECT DEEP REGRESS BAFFLE DOWNLIGHT 50KHr 770L27/30/35/40/50K 90CRI

Southwire #: DLD6B-10CS Model #: DLD6B-10CS

LED Slim Fit Recessed Downlights, Deep Regress are now CCT Selectable. 5 CCT selectable switch giving you multiple configurations. Suggested applications include retrofit, new construction, commercial, residential, multi-family buildings, low clearance areas, closets, stairwells, soffits, bathroom, and living areas.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 5 CCT selectable switch: 2700K, 3000K, 3500K, 4000K and 5000K
  • Deep regress reflector provides low glare and comfortable uniform optical distribution
  • Strong low profile design with white aluminum trim and polycarbonate lens
  • Easy to install with spring clips and quick-connects without the need of housings
  • Spacious remote J-box provides flexibility in mounting
  • IC Rated, approved for use in insulated ceiling and non-insulated ceiling

Specifications

UPC # 032886300240 032886300240
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;