Two Gang Masonry Box Extension, 2-1/2" Deep - W/ Conduit KO's

Southwire #: TBX-225 Model #: TBX-225

MASONRY BX EXT RING TWO GANG 2-1/2 IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Extension 6-32 mounting hardware included
  • RoHS Compliant

Specifications

Stock # TBX-225 TBX-225
Model # TBX-225 TBX-225
UPC # 785592999696 785592999696
Product Height 2.5 6.35 inch cm
Product Width 3.19 8.10 inch cm
Product Weight 0.323 0.15 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 28.0 (459.0) 28.0 (459.0)
Standard Package 50 50
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;