Toggle Switch Seven Gang Multi-Gang Box Cover

Southwire #: GBTC-7

FLAT TOGGLE COVER 7G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • UL, RoHS Compliant

Specifications

Stock # GBTC-7 GBTC-7
UPC # 785592109880 785592109880
Product Height 0.06 0.15 inch cm
Product Width 4.63 11.76 inch cm
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;