Three Gang Multi-Gang Box Device Ring - Raised 3/4"

Southwire #: GBDC-343 Model #: GBDC-343

THREE GANG MULTI-GANG BX COVER COVER

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller
  • UL, CUL, RoHS Compliant

Specifications

Stock # GBDC-343 GBDC-343
Model # GBDC-343 GBDC-343
UPC # 785592109460 785592109460
Product Height 1.19 3.02 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 17.0 (278.58) 17.0 (278.58)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;