SQUARE FIXTURE HANGER 4-1/8" p-MFHS50-75 MFHS50-75

Southwire #: MFHS50-75

FIXTURE HANGER, 4-1/8" SQ

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Keyhole slots allow for fast installation

  • SC-5075HF features hinged door design that allows the installer to mount the cover on box and hang fixtures in one easy step
  • Wire termination can be completed with the or open reducing time and labor expenses
  • Special application product available in this cover style. Reference catalog section starting on page 11-164 for details: Painted Red

Specifications

UPC # 784297012204 784297012204
Product Height 4.233 10.75 inch cm
Product Width 4.233 10.75 inch cm
Product Weight 0.87 0.39 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;