Six Gang Multi-Gang Box Device Ring - Raised 3/4"

Southwire #: GBDC-346 Model #: GBDC-346

DEV RING 3/4IN RAISED 6G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller

Specifications

Stock # GBDC-346 GBDC-346
Model # GBDC-346 GBDC-346
UPC # 785592109491 785592109491
Product Height 1.19 3.02 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.31 0.59 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.5 (499.9) 30.5 (499.9)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;