Partition/Divider for 2-1/2 in. Deep Multi-Gang Box with a 3/4 in. Raised Device Cover

Southwire #: GBP-21234

BOX DIVIDER 2-1/2IND 3/4INCO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • UL, CUL, RoHS Compliant

Specifications

Stock # GBP-21234 GBP-21234
UPC # 785592109811 785592109811
Product Height 0.06 0.15 inch cm
Product Width 3.38 8.59 inch cm
Product Weight 0.81 0.37 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;