ONE GANG ADJUSTABLE DEPTH DEVICE BRACKET, RAISED 5/8" TO 1-1/4"

Southwire #: AMR-1-LV Model #: AMR-1-LV

Telescoping adjustable depth one gang low voltage device rings allow the installer to adjust the device to the perfect finished wall surface providing a secure connection point for low voltage jacks and other data connections.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Stud face mounting bracket can be quickly and easily screwed directly to wood or metal framing in new construction applications
  • Adjustable device rings allow a perfect flush installation to finished surfaces, ensuring that devices are securely fastened and well grounded to rings.
  • Telescoping one gang inner ring adjusts to finished wall surface for a perfect fit every time
  • Brackets: AB - Vertical Right Angle

Specifications

Stock # AMR-1-LV AMR-1-LV
Model # AMR-1-LV AMR-1-LV
UPC # 785592124838 785592124838
Product Weight 0.55 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;