Nine Gang Multi-Gang Box, 1-5/8" Deep - W/ Conduit KO's p-GB-1589 GB-1589

Southwire #: GB-1589 Model #: GB-1589

1-5/8IN MULTIGANG BOX 9G

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # GB-1589 GB-1589
UPC # 785592109125 785592109125
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.25 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 133.5 (2187.7) 133.5 (2187.7)
Standard Package 10 10
Bottom Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Side Knockouts (26) 1/2" - 3/4" (26) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;