Mini Handy Box Cover - Blank

Southwire #: G19190 Model #: G19190

MINI HANDY BOX COVER

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation
  • UL, cUL

Specifications

Stock # G19190 G19190
Model # G19190 G19190
UPC # 785592987358 785592987358
Product Height 0.1 0.25 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 0.66 0.30 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;