H&Y BX CVR 2 (2) 1/2 IN & 3/4 IN KO'S p-G19530 G19530

Southwire #: G19530 Model #: G19530

1/2IN & 3/4IN CONCENTRIC K.O.S

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation
  • RoHS Compliant

Specifications

Model # G19530 G19530
UPC # 785592111401 785592111401
Product Height 0.2 0.51 inch cm
Product Width 0.43 1.09 inch cm
Product Weight 0.08 0.04 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;