Four Gang Bracketed Switch Box, 2-1/2" Deep, W/ Conduit KO's

Southwire #: MGSB-4F Model #: MGSB-4F

SWITCH BOX 2-1/8" DP 4 G 1/2-3/4KO F BKT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Raised Ground
  • Brackets: F - Flat Vertical

Specifications

Stock # MGSB-4F MGSB-4F
Model # MGSB-4F MGSB-4F
UPC # 785592724175 785592724175
Product Height 2.19 5.56 inch cm
Product Width 6.31 16.03 inch cm
Product Weight 0.244 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 57.8 (947.2) 57.8 (947.2)
Standard Package 5 5
Side Knockouts (2) 1/2", (8) 1/2" - 3/4" (2) 1/2", (8) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;