Five Gang Multi-Gang Box, 2-1/2" Deep - W/ Conduit KO's

Southwire #: GB-2125341 Model #: GB-2125341

2-1/2IN FIVE GANG MULTI-GANG BX

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # GB-2125341 GB-2125341
Model # GB-2125341 GB-2125341
UPC # 785592109200 785592109200
Product Height 2.56 6.50 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 128.5 (2105.8) 128.5 (2105.8)
Standard Package 5 5
Bottom Knockouts (8) 1/2" - 3/4" (8) 1/2" - 3/4"
Side Knockouts (14) 3/4" - 1", (4) 1/2" - 3/4" (14) 3/4" - 1", (4) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;