6" Screw Type Knockout Seal

Southwire #: KOS-600 Model #: KOS-600

SCREW&BAR KO SEAL 6IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Preassembled screw and backer bar slides on open knockout holes without removing box devices or covers

Specifications

Stock # KOS-600 KOS-600
Model # KOS-600 KOS-600
UPC # 785592103321 785592103321
Product Height 0.5 1.27 inch cm
Product Width 7.84 19.91 inch cm
Product Weight 0.238 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 6" 6"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;