5" Square Extension Ring, 2-7/8" Deep - Welded, W/Conduit KO's p-5XT5075 5XT5075

Southwire #: 5XT5075 Model #: 5XT5075

5" SQ 2-7/8" DP EXT R W, (12)

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # 5XT5075 5XT5075
UPC # 785592127716 785592127716
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.33 0.15 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 67.0 (1097.9) 67.0 (1097.9)
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;