5" Square Bracketed Hinged Box Assembly, 3" Deep - Welded, W/ConduitKO's p-5PF5075AB 5PF5075AB

Southwire #: 5PF5075AB Model #: 5PF5075AB

5 IN. SQ 2-7/8 IN DP BOX, BKT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Hinged cover accepts any 4" square cover or device ring
  • Combination Phillips/Slotted screw heads.
  • Brackets: AB - Vertical Right Angle

Specifications

Model # 5PF5075AB 5PF5075AB
UPC # 785592123596 785592123596
Product Height 3.88 9.86 inch cm
Product Width 6.52 16.56 inch cm
Product Weight 0.83 0.38 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 67.0 (1097.9) 67.0 (1097.9)
Standard Package 10 10
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;