5" Square Box, 2-7/8" Deep - Welded, W/Conduit KO's p-5SQ100125 5SQ100125

Southwire #: 5SQ100125 Model #: 5SQ100125

5 SQ WELDED BX 2-7/8 1 & 1-1/4 IN KO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.

Specifications

Model # 5SQ100125 5SQ100125
UPC # 785592123633 785592123633
Product Height 2.88 7.32 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 0.34 0.15 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 67.0 (1097.9) 67.0 (1097.9)
Standard Package 10 10
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (4) 1", (4) 1-1/4" (4) 1", (4) 1-1/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;