5" Square Box, 2-7/8" Deep - Welded, No Knockouts p-5SQBLNK 5SQBLNK

Southwire #: 5SQBLNK Model #: 5SQBLNK

5 SQ 2-7/8 DEEP, BLANK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 5SQBLNK 5SQBLNK
UPC # 785592123657 785592123657
Product Height 2.88 7.32 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 0.563 0.26 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 67.0 (1097.9) 67.0 (1097.9)
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;