| Model # | 5SQ50100 5SQ50100 | |
| UPC # | 785592123626 785592123626 | |
| Product Height | 2.88 7.32 | inch cm |
| Product Width | 5.0 12.70 | inch cm |
| Product Weight | 0.7 0.32 | lbs kg |
| Material | Galvanized Steel Galvanized Steel | |
| Cubic Capacity | 67.0 (1097.9) 67.0 (1097.9) | |
| Standard Package | 10 10 | |
| Bottom Knockouts | (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2" | |
| Side Knockouts | (4) 1/2", (8) 1" (4) 1/2", (8) 1" | |
| Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2