5 IN SQ BOX 2-7/8 IN DEEP 1/2 & AMP p-5SQ5075 5SQ5075

Southwire #: 5SQ5075 Model #: 5SQ5075

5 IN SQ BOX 2-7/8 IN DEEP 1/2 &

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # 5SQ5075 5SQ5075
UPC # 785592123602 785592123602
Product Height 2.88 7.32 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 0.3 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 67.0 (1097.9) 67.0 (1097.9)
Standard Package 25 25
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;