4IN SQBX 2-1/8D 1/2&3/4 WB p-52171-SWB 52171-SWB

Southwire #: 52171-SWB Model #: 52171-SWB

4 SQ JUNCT BX 2-1/8 IN WD SPIKE VER BRKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • Brackets: WB - Vertical Wood Spike

Specifications

Model # 52171-SWB 52171-SWB
UPC # 785592400802 785592400802
Product Height 2.13 5.41 inch cm
Product Width 4.69 11.91 inch cm
Product Weight 0.8 0.36 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 10 10
Side Knockouts (4) 1/2" , (5) 1/2" - 3/4" (4) 1/2" , (5) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;