4" Square To 2-3/4" Round Universal Fixture Ring - Raised 5/8" p-52C3-5/8U 52C3-5/8U

Southwire #: 52C3-5/8U Model #: 52C3-5/8U

4" square to round raised Universal Rings are used to mount lights, security cameras, exit sings, speakers, emergency lights and any other lighting fixtures.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Universal Rings feature fixture holes on both 2-3/4" or 3-1/2" centers and will accommodate 5/8" or 3/4" tile, drywall or plaster
  • Multiple 8-32 mounting hole pattern assures a perfect alignment of mounted fixture
  • Not rated for ceiling fan support, static fixture load only
  • Fixture Ears 2-3/4" or 3-1/2" O.C.
  • UL, CUL, RoHS Compliant

Specifications

Model # 52C3-5/8U 52C3-5/8U
UPC # 785592115966 785592115966
Product Height 0.63 1.60 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 6.5 (106.6) 6.5 (106.6)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;