4" Square One Gang Device Tile Ring - 2" Raised p-52C23SQ 52C23SQ

Southwire #: 52C23SQ Model #: 52C23SQ

4"square single device rings are used with 4" square boxes to mount switches, receptacles and devices. 90 degree square corners allow for easy, clean tile installation.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 90 degree, welded corners
  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members

Specifications

Model # 52C23SQ 52C23SQ
UPC # 785592115928 785592115928
Product Height 2.0 5.08 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.329 0.15 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.5 (237.6) 14.5 (237.6)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;