4" Square One Gang Adjustable Device Ring - Raised 5/8" To 1-1/4"

Southwire #: AMR158 Model #: AMR158

4" square adjustable single device rings are used with 4" square boxes to mount switches, receptacles and devices. Adjustable device rings are used in ceilings, walls and floors when finished surface depth is unknown.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable device rings allow a perfect flush installation to finished surfaces, ensuring that devices are securely fastened and well grounded to rings.
  • Telescoping one gang inner ring adjusts to finished wall surface for a perfect fit every time
  • Great for prefabricated assemblies
  • UL, RoHS Compliant

Specifications

Model # AMR158 AMR158
UPC # 785592117076 785592117076
Product Height 5.25 13.34 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.064 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;