4" Square Device Ring Voltage Partition p-LVP42D LVP42D

Southwire #: LVP42D Model #: LVP42D

4IN LV BXPART 2-1/8D 5/8"-2" R

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Score lines guide for proper fit with device ring
  • To prevent breaking off too many scored tabs it is recommended that the partition is in place in the box before the scored tab is broken off
  • For Use with 2-1/8" Deep Boxes
  • For Raised Rings: 5/8", 1-1/4", 1-1/2" & 2"
  • UL, RoHS Compliant

Specifications

Model # LVP42D LVP42D
UPC # 785592990297 785592990297
Product Height 0.06 0.15 inch cm
Product Width 3.82 9.70 inch cm
Product Weight 0.9 0.41 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;