4" Square Device Ring Voltage Partition p-LVP42 LVP42

Southwire #: LVP42 Model #: LVP42

4IN LV BXPART 2-1/8D 1/2IN-1IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Score lines guide for proper fit with device ring
  • To prevent breaking off too many scored tabs it is recommended that the partition is in place in the box before the scored tab is broken off
  • For Use with 1-1/2" Deep Boxes
  • For Raised Rings: 5/8", 1-1/4", 1-1/2" & 2"

Specifications

Model # LVP42 LVP42
UPC # 785592990280 785592990280
Product Height 0.09 0.23 inch cm
Product Width 0.07 0.18 inch cm
Product Weight 0.187 0.08 lbs kg
Material Galvanized Steel Galvanized Steel
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;