4" Square Bracketed Box, 2-1/8" Deep - Drawn, W/Conduit KO's And BlanlBottom p-52171-SBB 52171-SBB

Southwire #: 52171-SBB Model #: 52171-SBB

4 SQ BLANK BOTTOM JUNCT BX 2-1/8 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks bottom can be field punched or modified
  • Drawn design ideal for surface mounting.
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 52171-SBB 52171-SBB
UPC # 785592102812 785592102812
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.65 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 25 25
Side Knockouts (8) 1/2", (4) 3/4" (8) 1/2", (4) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;