4" Square Box, 2-1/8" Deep - Welded, W/Conduit KO's And Pigtail p-52171-SPT 52171-SPT

Southwire #: 52171-SPT Model #: 52171-SPT

4INSW. BX PT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Raised Ground
  • Pre-installed 8" ground wire (12 ga) & 10-32 ground screw
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 52171-SPT 52171-SPT
UPC # 785592981608 785592981608
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.9 0.41 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 20 20
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;