4" Square Box, 2-1/8" Deep - Drawn, W/Conduit KO's p-52171-3/4-1VT 52171-3/4-1VT

Southwire #: 52171-3/4-1VT Model #: 52171-3/4-1VT

4" SQ BOX DRN 2-1/8" DP 3/4" & 1" KO PLEN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts and mounting/nail holes
  • Cover mounting screws included with plenum cover
  • UL, RoHS Compliant

Specifications

Model # 52171-3/4-1VT 52171-3/4-1VT
UPC # 785592981486 785592981486
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.78 0.35 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 50 50
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Side Knockouts (4) 3/4", (4) 1" (4) 3/4", (4) 1"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;