4" Square Box, 1-1/4" Deep - Drawn, No Knockouts - Stainless Steel p-52151-BLNKSS 52151-BLNKSS

Southwire #: 52151-BLNKSS Model #: 52151-BLNKSS

4" SQ BOX DRAWN 1-1/2" DEEP NO KO SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • Drawn design ideal for surface mounting.
  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

Model # 52151-BLNKSS 52151-BLNKSS
UPC # 785592111272 785592111272
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.56 0.25 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 50 50
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;