4" SQ SWIVEL FIXTURE HGR PLENUM 1/2" SS p-SC-50-VTSS SC-50-VTSS

Southwire #: SC-50-VTSS

4" SQ SWIVEL FIXTURE HGR PLENUM 1/2" SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Keyhole slots allow for fast installation

  • 316 stainless steel is used in corrosive applications

Specifications

UPC # 785592114402 785592114402
Product Height 0.75 1.91 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.13 0.06 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;