4" SQ 2G UNIVERSAL EXPOSED WORK COVER

Southwire #: G1950-U Model #: G1950-U

4 in square 1/2 in raised 6 in 1 universal industrial surface covers are used to attach a GFCI, Duplex or toggle switch receptacle device directly onto 4 in square boxes in a industrial setting. The flush design of the adapters allow for a clean look.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 6 in 1 Universal Desigh
  • Includes (20 Toggle switch and (2) Duplex Adapter
  • Mounting hardware included
  • UL listed

Specifications

UPC # 032886444456 032886444456

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;