4" Screw Type Knockout Seal

Southwire #: KOS-400 Model #: KOS-400

4 IN. STEEL SCREW/BAR TYPE KNOCKOUT SEAL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Preassembled screw and backer bar slides on open knockout holes without removing box devices or covers
  • UL, RoHS Compliant

Specifications

Stock # KOS-400 KOS-400
Model # KOS-400 KOS-400
UPC # 785592103260 785592103260
Product Height 0.5 1.27 inch cm
Product Width 5.5 13.97 inch cm
Product Weight 0.092 0.04 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 4" 4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;