4" Round Swivel Fixture Hanger p-SC-75R SC-75R

Southwire #: SC-75R Model #: SC-75R

4IN RND SWIVEL FIXTURE HANGER - 3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • For use with 3/4" Conduit
  • Swings 20 degrees from vertical
  • UL, RoHS Compliant

Specifications

Model # SC-75R SC-75R
UPC # 785592102805 785592102805
Product Height 0.75 1.91 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.19 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Bottom Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;