4" Octagon Box, 1-1/2 Deep - Drawn, W/Conduit KO's, Bar Hanger AssemblyAnd Fixture Ears 3-1/2" O.C. p-54151-HU 54151-HU

Southwire #: 54151-HU Model #: 54151-HU

4" OCT BOX 1/2” KO - ADJ BAR HGR 1-1/2" DP 50-PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Design allows boxes to be installed anywhere along the length of the bar
  • Box preinstalled to bar for quick installation
  • See Southwire BHC for replacement clip & screw
  • Not designed or intented for ceiling fan support
  • Box Included
  • Brackets: Bar Hanger
  • UL, CUL, RoHS Compliant

Specifications

Model # 54151-HU 54151-HU
UPC # 785592540706 785592540706
Product Height 2.2 5.59 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 15.5 (254.0) 15.5 (254.0)
Standard Package 50 50
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

We can only find that this box is only rated for 10 pounds. The min on fixtures is 50 pounds. Surely this box is rated to hang a light

Asked by: Lukey dookey
Hello, thank you for your question. This answer will require a more technical response. Please reach out to our technical team at consumersupport@southwire.com for a detailed explanation of your question.
Answered by: Southwire Care Team
Date published: 2026-04-16
  • y_2026, m_6, d_27, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_54151-HU, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT