4" OCT OPEN SPLIC BX 2-1/8D R CLMP F BKT

Southwire #: 54171-FOPR Model #: 54171-FOPR

4" OCT OPEN SPLIC BX 2-1/8D R CLMP F BKT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Open side slots allow cable to slide down into the box and be secured by included nonmetallic cable clamps
  • Attachable side panels and a blank box cover protect and complete the connection
  • Brackets: F - Flat Vertical
  • UL, RoHS Compliant

Specifications

Stock # 54171-FOPR 54171-FOPR
Model # 54171-FOPR 54171-FOPR
UPC # 785592113467 785592113467
Product Height 4.0 10.16 inch cm
Product Width 7.25 18.42 inch cm
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 25 25
Side Knockouts (6) Pryouts (6) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;