4-11/16" Square Plenum Box, 2-1/8" Deep - Drawn, W/Conduit KO's

Southwire #: 72171-1-VT Model #: 72171-1-VT

4-11/16" SQ BOX DRN 2-1/8" DP 1" KO PLEN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts and mounting/nail holes
  • Cover mounting screws included with plenum cover
  • UL, CUL, RoHS Compliant

Specifications

Model # 72171-1-VT 72171-1-VT
UPC # 785592982667 785592982667
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 2.12 0.96 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 25 25
Side Knockouts (8) 1" (8) 1"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;