4-11/16" Square Plenum Box, 2-1/8" Deep - Drawn, W/Conduit KO's -Stainless Steel p-72171-SVTSS 72171-SVTSS

Southwire #: 72171-SVTSS Model #: 72171-SVTSS

4-11/16" SQ BOX 2-1/8" D 1/2&3/4KO PLN SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts and mounting/nail holes
  • Cover mounting screws included with plenum cover
  • UL, CUL, RoHS Compliant

Specifications

Model # 72171-SVTSS 72171-SVTSS
UPC # 785592982728 785592982728
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.0 0.45 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 25 25
Side Knockouts (8) 1/2" & (4) 3/4" (8) 1/2" & (4) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;