4-11/16" Square Plenum Box, 1-1/2" Deep - Drawn, W/Conduit KO's

Southwire #: 72151-SVT Model #: 72151-SVT

4-11/16" SQ BOX DRN 1-1/2D 1/2&3/4KO PLN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts and mounting/nail holes
  • Cover mounting screws included with plenum cover
  • UL, CUL, RoHS Compliant

Specifications

Stock # 72151-SVT 72151-SVT
Model # 72151-SVT 72151-SVT
UPC # 785592982643 785592982643
Product Height 1.5 3.81 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.82 0.37 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 29.5 (483.3) 29.5 (483.3)
Standard Package 25 25
Side Knockouts (8) 1/2", (4) 3/4" (8) 1/2", (4) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;