4-11/16" SQ SWL FXT HGR PLN 1/2"-3/4" SS p-SC-507511B-VTSS SC-507511B-VTSS

Southwire #: SC-507511B-VTSS

4-11/16" SQ SWL FXT HGR PLN 1/2" -3/4" SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Keyhole slots allow for fast installation

  • 316 stainless steel is used in corrosive applications separately

Specifications

UPC # 785592116956 785592116956
Product Height 0.83 2.11 inch cm
Product Width 0.75 1.91 inch cm
Product Weight 0.037 0.02 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;