3" X 2" Switch Box, 2-3/4" Deep - Gangable, W/ Romex Clamps p-G602-R G602-R

Southwire #: G602-R Model #: G602-R

3" X 2" SWBX 2-3/4" DEEP 1/2" KO NM CLMP 50PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • UL, CUL, RoHS Compliant

Specifications

Model # G602-R G602-R
UPC # 785592404411 785592404411
Product Height 3.5 8.89 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.4) 14.0 (229.4)
Standard Package 25 25
Side Knockouts (4) Pryouts (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;