Stainless Steel Rigid Two Hole Conduit Strap 2", 25 Pack p-THSSR-200 THSSR-200

Southwire #: THSSR-200 Model #: THSSR-200

2IN TWO HOLE PIPE STRAPS SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel, pregalv steel or 316 stainless steel
  • cULus Listed
  • Rigid Size: 2"
  • UL, CUL, RoHS Compliant

Specifications

Model # THSSR-200 THSSR-200
UPC # 785592112606 785592112606
Product Height 2.43 6.17 inch cm
Product Width 1.24 3.15 inch cm
Product Weight 0.234 0.11 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;