Stainless Steel Conduit Hanger 2" EMT Or Rigid 316Ss, 25 Pack

Southwire #: CHSS-200 Model #: CHSS-200

CH FOR EMT PIPE SS 2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • EMT Size: 2"

Specifications

Model # CHSS-200 CHSS-200
UPC # 785592985224 785592985224
Product Height 1.25 3.18 inch cm
Product Width 2.5 6.35 inch cm
Product Weight 1.173 0.53 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;