Stainless Steel Conduit Hanger 2-1/2" EMT Or Rigid 316Ss, 10 Pack p-CHSS-250 CHSS-250

Southwire #: CHSS-250 Model #: CHSS-250

CH FOR EMT PIPE SS 2-1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • EMT Size: 2-1/2"
  • Rigid Size: 2-1/2"

Specifications

Model # CHSS-250 CHSS-250
UPC # 785592985231 785592985231
Product Height 1.25 3.18 inch cm
Product Width 3.0 7.62 inch cm
Product Weight 0.437 0.20 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;