STAINLESS STEEL BRIDLE RING 1-1/4" LOOP 1/4-20 THREAD 316SS, 100 PACK p-BR-125-SS BR-125-SS

Southwire #: BR-125-SS Model #: BR-125-SS

Threaded bridle rings are used to support communications cables and other low voltage wires. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated steel or 316 stainless steel
  • UL Listed
  • Loop Size: 1-1/4"
  • Leg Thread: 1/4"- 20
  • UL, CUL

Specifications

Model # BR-125-SS BR-125-SS
UPC # 785592119964 785592119964
Product Height 0.84 2.13 inch cm
Product Width 1.71 4.34 inch cm
Product Weight 0.07 0.03 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 100 100
Cat 5E Cable Capacity 30 30
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;