Stainless Steel Beam Clamp For Vertical Loads, 3/4-10 C Style , 25 Pack

Southwire #: SCC-3410SS Model #: SCC-3410SS

C BEAM CLAMP 3/4-10 STAINLES

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Formed steel construction
  • Zinc plated steel or 304 stainless steel
  • Jaw Opening: 3/4"
  • Hole Thread: 3/4"-10
  • UL, CUL, RoHS Compliant

Specifications

Model # SCC-3410SS SCC-3410SS
UPC # 785592521323 785592521323
Product Height 0.25 0.64 inch cm
Product Width 0.41 1.04 inch cm
Product Weight 0.64 0.29 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;