QUICK SHOT BRIDLE RING 1-1/2 IN LOOP p-BR-150-SSC BR-150-SSC

Southwire #: BR-150-SSC Model #: BR-150-SSC

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Compatible with all powder and gas guns
  • Pre-assembled ready to shoot
  • Zinc plated steel
  • UL Listed
  • Loop Size: 1-1/2"

Specifications

Model # BR-150-SSC BR-150-SSC
UPC # 785592108616 785592108616
Product Height 2.74 6.96 inch cm
Product Width 1.91 4.85 inch cm
Product Weight 0.2 0.09 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
Cat 5E Cable Capacity 42 42
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;