PUSH IN CONDUIT HANGER W/ T GRID CLIP FOR 3/4" EMT, 50 PACK

Southwire #: CHPT-75 Model #: CHPT-75

Push-in conduit hangers with t-grid clip snap on the top edge of acoustical ceiling T-bar grid and provide a means of support for EMT conduit above the ceiling tiles

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • No tools are required for installation and it eliminates the need for offset conduit bending in drop ceiling installations
  • Design allows 360 degrees rotation of conduit
  • Black spring steel
  • EMT Size: 3/4"
  • UL, CUL, RoHS Compliant

Specifications

Stock # CHPT-75 CHPT-75
Model # CHPT-75 CHPT-75
UPC # 785592123183 785592123183
Product Height 0.1 0.25 inch cm
Product Width 0.1 0.25 inch cm
Product Weight 0.02 0.01 lbs kg
Material Spring Steel Spring Steel
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;