PUSH IN CONDUIT HANGER W/ BEAM CLAMP SIDE MOUNT FOR 3/4" EMT, 50 PACK

Southwire #: CHP-75-SM Model #: CHP-75-SM

Push-in conduit hanger/beam clamp assemblies are used when EMT or Rigid conduits must be supported below a structural beam

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Riveted conduit hanger rotates 360 degrees to accommodate various directions of conduit, perpendicular to beam edge
  • Light-duty beam clamp provides a 25 lbs. static load capacity
  • Additional 10-24 and 1/4"-20 mounting holes on beam clamp
  • Fits Beam Flange Thickness: 1/2"
  • EMT Size: 1"

Specifications

Model # CHP-75-SM CHP-75-SM
UPC # 785592123428 785592123428
Product Height 0.11 0.28 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.1 0.05 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;