One Hole Rigid Strap Stainless Steel For 1/2" Conduit, 50 Pack p-OHSSR-50 OHSSR-50

Southwire #: OHSSR-50 Model #: OHSSR-50

1 HOLE SS RIGID STRAP FOR 1/2I

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature * 2-1/2" through 4" suitable for EMT conduit
  • Zinc plated steel or 316 stainless steel
  • Rigid Size: 1/2"

Specifications

Model # OHSSR-50 OHSSR-50
UPC # 785592121707 785592121707
Product Height 0.83 2.11 inch cm
Product Width 0.75 1.91 inch cm
Product Weight 0.38 0.17 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;